SNOS521E January   2001  – January 2018 DS92LV040A

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Simplified Functional Diagram
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
    5. 6.5 DC Electrical Characteristics
    6. 6.6 AC Electrical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Test Circuits and Timing Waveforms
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
      1. 9.2.1 Multipoint Communications
      2. 9.2.2 Design Requirements
      3. 9.2.3 Detailed Design Procedure
        1. 9.2.3.1 Supply Voltage
        2. 9.2.3.2 Supply Bypass Capacitance
        3. 9.2.3.3 Termination Resistors
        4. 9.2.3.4 Interconnecting Media
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Microstrip vs. Stripline Topologies
      2. 11.1.2 Dielectric Type and Board Construction
      3. 11.1.3 Recommended Stack Layout
      4. 11.1.4 Separation Between Traces
      5. 11.1.5 Crosstalk and Ground Bounce Minimization
      6. 11.1.6 Decoupling
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)ccr(3)
MINMAXUNIT
Supply Voltage, VCC 4 V
Enable Input Voltage (DE, RE) −0.3 VCC +0.3 V V
Driver Input Voltage (DIN) −0.3 VCC +0.3 V V
Driver Short Circuit Current Duration Continuous
Receiver Output Voltage ( ROUT) −0.3 VCC +0.3 V V
Bus Pin Voltage (DO±/RI±) −0.3 3.9 V
Storage temperature, Tstg −65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/ Distributors for availability and specifications.
All currents into device pins are positive; all currents out of device pins are negative. All voltages are referenced to ground unless otherwise specified except VOD, ΔVOD and VID.