DS92LV040A

ACTIVE

Product details

Function Transceiver Protocols BLVDS Number of transmitters 4 Number of receivers 4 Signaling rate (Mbps) 155 Input signal LVDS, LVTTL Output signal LVDS, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Transceiver Protocols BLVDS Number of transmitters 4 Number of receivers 4 Signaling rate (Mbps) 155 Input signal LVDS, LVTTL Output signal LVDS, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (NJN) 44 49 mm² (7 mm × 7 mm)
  • Bus LVDS Signaling
  • Propagation Delay: Driver 2.3 ns Max, Receiver 3.2 ns Max
  • Low power CMOS Design
  • 100% Transition Time 1 ns Driver Typical, 1.3 ns Receiver Typical
  • High Signaling Rate Capability (above 155 Mbps)
  • 0.1 V to 2.3 V Common Mode Range for
    VID = 200 mV
  • 70 mV Receiver Sensitivity
  • Supports Open and Terminated Failsafe on Port Pins
  • 3.3-V Operation
  • Glitch Free Power up/down (Driver & Receiver Disabled)
  • Light Bus Loading (5 pF Typical) per Bus LVDS Load
  • Balanced Output Impedance
  • Product Offered in 44 Pin WQFN Package
  • High Impedance Bus Pins on Power Off
    (VCC = 0 V)
  • Bus LVDS Signaling
  • Propagation Delay: Driver 2.3 ns Max, Receiver 3.2 ns Max
  • Low power CMOS Design
  • 100% Transition Time 1 ns Driver Typical, 1.3 ns Receiver Typical
  • High Signaling Rate Capability (above 155 Mbps)
  • 0.1 V to 2.3 V Common Mode Range for
    VID = 200 mV
  • 70 mV Receiver Sensitivity
  • Supports Open and Terminated Failsafe on Port Pins
  • 3.3-V Operation
  • Glitch Free Power up/down (Driver & Receiver Disabled)
  • Light Bus Loading (5 pF Typical) per Bus LVDS Load
  • Balanced Output Impedance
  • Product Offered in 44 Pin WQFN Package
  • High Impedance Bus Pins on Power Off
    (VCC = 0 V)

The DS92LV040A is one in a series of Bus LVDS transceivers designed specifically for high speed, low power backplane or cable interfaces. The device operates from a single 3.3-V power supply and includes four differential line drivers and four receivers. To minimize bus loading, the driver outputs and receiver inputs are internally connected. The device also features a flow through pin out which allows easy PCB routing for short stubs between its pins and the connector.

The driver translates 3-V LVTTL levels (single-ended) to differential Bus LVDS (BLVDS) output levels. This allows for high speed operation while consuming minimal power and reducing EMI. In addition, the differential signaling provides common mode noise rejection greater than ±1 V.

The receiver threshold is less than +0/−70 mV. The receiver translates the differential Bus LVDS to standard (LVTTL/LVCMOS) levels. (See the Application Information Section for more details.)

The DS92LV040A is one in a series of Bus LVDS transceivers designed specifically for high speed, low power backplane or cable interfaces. The device operates from a single 3.3-V power supply and includes four differential line drivers and four receivers. To minimize bus loading, the driver outputs and receiver inputs are internally connected. The device also features a flow through pin out which allows easy PCB routing for short stubs between its pins and the connector.

The driver translates 3-V LVTTL levels (single-ended) to differential Bus LVDS (BLVDS) output levels. This allows for high speed operation while consuming minimal power and reducing EMI. In addition, the differential signaling provides common mode noise rejection greater than ±1 V.

The receiver threshold is less than +0/−70 mV. The receiver translates the differential Bus LVDS to standard (LVTTL/LVCMOS) levels. (See the Application Information Section for more details.)

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DS92LV010A ACTIVE Bus LVDS 3.3/5.0-V single transceiver 1T/1R, includes VIO, and slower speed (1Mbps)

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DS92LV040A 4 Channel Bus LVDS Transceiver datasheet (Rev. E) PDF | HTML Jan 9, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DS92LV040A IBIS Model

SNOM273.ZIP (32 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (NJN) 44 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos