SNAS678C May 2018 – July 2021 HDC2080
PRODUCTION DATA
When TL_ENABLE is set and the temperature is under the threshold value program in the Temperature Threshold LOW register, the TL_STATUS bit is set to 1. The TL_STATUS bit and the DRDY/INT pin behave based on the INT_POL and INT_MODE bits.
The INT_MODE bit sets the threshold to either comparator mode or a level sensitive alarm.
When INT_MODE is set to 1, the TL_STATUS bit is based on the current temperature conversion. The polarity of the DRDY/INT pin is set by INT_POL.
When INT_MODE is set to 0, the TL_STATUS bit remains set to 1 until it is read. The polarity of the DRDY/INT pin is set by INT_POL
Figure 8-4 INTERRUPT on Threshold - Temperature Low