SNAS678C May 2018 – July 2021 HDC2080
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER CONSUMPTION | ||||||
| IDD | Supply Current | RH Measurement(1) | 650 | 890 | µA | |
| IDD | Supply Current | Temperature Measurement(1) | 550 | 730 | µA | |
| IDD | Supply Current | Sleep Mode | 0.05 | 1 | µA | |
| IDD | Supply Current | Averaged at 1 sample per second, RH or Temperature only(1) (2) | 0.3 | µA | ||
| IDD | Supply Current | Averaged at 1 sample per second, RH (11 bit) and Temperature (11 bit)(1) (2) | 0.55 | µA | ||
| IDD | Supply Current | Averaged at 1 sample per 2 seconds, RH (11 bit) and Temperature (11 bit)(1) (2) | 0.3 | µA | ||
| IDD | Supply Current | Averaged at 1 sample per 10 seconds, RH (11 bit) and Temperature (11 bit)(1) (2) | 0.105 | µA | ||
| IDD | Supply Current | Startup (average on startup time) | 80 | µA | ||
| IHEATER | Integrated Heater (when enabled) | VDD = 3.3V | 90 | mA | ||
| RELATIVE HUMIDITY SENSOR | ||||||
| RHACC | Accuracy(3) (4) | 0°C < TA < 60°C. Non-Condensing. | ±2 | ±3 | %RH | |
| RHREP | Repeatability(5) | 14 bit resolution | ±0.1 | %RH | ||
| RHHYS | Hysteresis(6) | ±1 | %RH | |||
| RHHYS | Response Time(7) | t63% step(8) | 8 | s | ||
| RHCT | Conversion-time(5) | 9 bit accuracy | 275 | µs | ||
| RHCT | Conversion-time(5) | 11 bit accuracy | 400 | µs | ||
| RHCT | Conversion-time(5) | 14 bit accuracy | 660 | µs | ||
| RHLTD | Long-term Drift(9) | ±0.25 | %RH/yr | |||
| TEMPERATURE SENSOR | ||||||
| TEMPACC | Accuracy (5) | 5°C < TA < 60°C | ±0.2 | ±0.7 | °C | |
| 10°C < TA < 35°C | ±0.2 | ±0.4 | ||||
| TEMPREP | Repeatability(5) | 14 bit resolution | ±0.1 | °C | ||
| TEMPCT | Conversion-time(5) | 9 bit accuracy | 225 | µs | ||
| TEMPCT | Conversion-time(5) | 11 bit accuracy | 350 | µs | ||
| TEMPCT | Conversion-time(5) | 14 bit accuracy | 610 | µs | ||
| TEMPPSRR | Supply Sensitivity on accuracy | VDD = 1.8V to 3.6V | 0.08 | ℃/V | ||
| SCL, SDA PINS | ||||||
| VIH | HIGH-level input voltage | 0.7 x VDD | V | |||
| VIL | LOW-level input voltage | 0.3 x VDD | V | |||
| VOL | LOW-level output voltage | IOL = 3 mA | 0.4 | V | ||
| VHYS | Hysteresis of Schmitt trigger inputs | 0.1 x VDD | V | |||
| CIN | Input Capacitance (5) | 0.5 | pF | |||