SNAS890A February 2025 – June 2025 HDC3120-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Providing a clean, minimal-exposure assembly process protects the sensing element and preserves accuracy. When possible, place the HDC3120-Q1 sensor as one of the last components on the board to limit the number of solder reflow cycles and exposure to contaminants. Follow these guidelines for recommended soldering reflow procedures:
Reflow Profile: Adhere to IPC/JEDEC J-STD-020 with a peak temperature not exceeding 260°C. For general reflow guidelines, refer to: MSL Ratings and Reflow Profiles.
No-Clean Solder Paste: Must be used for open-cavity devices (HDC3020, HDC3120, HDC3120-Q1 or HDC3021 after tape removal) because water or solvent rinses can leave contaminants on the sensing area. Also verify that the no-clean flux does not contain volatile chemicals that can outgas.
Impact on Sensor Accuracy: High temperature can temporarily shift RH readings, this shift reduces over time as the sensor is exposed to typical indoor ambient conditions to absorb moisture, and typically recovered by rehydration.
Board wash: For boards requiring washing, cover the sensor cavity during any washing. Do not wash the open cavity sensors without a protective cover (for example, HDC3120-Q1) water or solvents. Avoid ultrasonic cleaners or vibrations that can damage the sensor.