SBOS956 December 2018 INA240-SEP
PRODUCTION DATA.
Bidirectional operation allows the INA240-SEP to measure currents through a resistive shunt in two directions. For this operation case, the output voltage can be set anywhere within the reference input limits. A common configuration is to set the reference inputs at half-scale for equal range in both directions. However, the reference inputs can be set to a voltage other than half-scale when the bidirectional current is non-symmetrical.