SLOS581J may 2008 – august 2023 ISO3080 , ISO3082 , ISO3086 , ISO3088
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
RS-485 is a robust electrical standard suitable for long-distance networking that can be used in a wide range of applications with varying requirements, such as distance, data rate, and number of nodes. Table 9-1 lists the design parameters.
| PARAMETER | VALUE |
|---|---|
| Pullup and pulldown resistors | 1 kΩ to 10 kΩ |
| Decoupling capacitors | 100 nF |