11 Revision History
Changes from May 1, 2026 to October 26, 2026 (from Revision C (May 2026) to Revision D (October 2026))
- Updated datasheet title with details
for clarity of device performance. Go
- Improved the absolute maximum value for supply inputs
(VCC1, VCC2), inputs (INx) and outputs (OUTx) from 6V
to 7V in the Absolute Maximum Ratings sub-section of the Specifications
section. Go
- Updated the Safety-Related Certifications sub-section of the
Specifications section from planned to certified and added
certification details.Go
- Added the Intrinsic Insulation Capability sub-section in the
Insulation Specifications section of the of the Specifications
section.Go
Changes from Revision B (November 2025) to Revision C (May 2026)
- Deleted planned CSA certification and added planned UL 1577 and CSA CAS
Notice No. 5A certification throughout the document. Removed IEC 60601-1 from planned
certifications. Go
- Updated the packages highlighted in the Features section for small footprint
packages instead of all packages. Go
- Updated the nominal width of the DFP package in the Description Section
Package Information Table. Go
- Updated the CMTI minimum and typical values throughout the document for
CMTI_B (devices with basic insulation). Go
- Added ISO6440 and ISO6442 to the Pin Functions Table in the Pin Configurations and Functions section.Go
- Added 16-DFP and 16-DBQ packages to the Insulation Specifications
sub-section of the Specifications section and added test conditions for
basic devices (16-DBQ package).Go
- Updated the Safety-Related Certifications sub-section of the
Specifications section.Go
- Updated the Ci typical value and CMTI_B minimum and
typical value in all Electrical Characteristics for all supply voltages
sub-sections of the Specifications section.Go
Changes from Revision A (October 2024) to Revision B (November 2025)
- Updated status of the data sheet to mixed status for both production and
advanced information devices. Added ISO6440, ISO6440F, ISO6441F, ISO6442 and ISO6442F
devices to the data sheet. Added Wide-SSOP (DFP-16) and SSOP (DBQ-16) packages to the data
sheet. Go
- Added Device Comparison section to the data sheet. Go
- Updated the minimum propagation delay time, tPLH and
tPHL, in the 5V Switching Characteristics and 2.5V Switching
Characteristics sub-sections of the Specifications section covering the
entire family of devices with ISO6440 and ISO6442 added to the data sheet. Go
- Added Enable Propagation Delay Time Test Circuit and Waveform in Section 7. Go