SLLSG01D September 2024 – October 2026 ISO6440 , ISO6441 , ISO6442
PRODMIX
Refer to the PDF data sheet for device specific package drawings
| VDE | UL | CQC | TUV |
|---|---|---|---|
| Certified according to DIN EN IEC 60747-17 (VDE 0884-17) | Certified according to UL 1577 and CSA CAS Notice No. 5A | Certified according to GB4943.1 | Certified according to EN 61010-1 and EN 62368-1 |
| Reinforced Certificate: 40040142 Basic Certificate: 40047657 |
File number: E181974 | DW and DFP Package Certificate: CQC21001304083 DBQ Package Certificate: CQC25001462481 |
Client ID number: 077311 |