SLLSFO3A December 2021 – February 2023 ISO6760L
PRODUCTION DATA
The ISO6760L family incorporates a series of logic gates to protect adjacent channel pairings from both registering high simultaneously. When paired with an IPM, this interlock circuitry provides protection proventing shoot through current to both the high-side and low-side switch of the module. This design, shown in ISO6760L Channel Pairing Block Diagram of Interlock, is used to make sure that when one of the channel pairings is logic high, the other channel will output logic low. ISO6760L Device Truth Table provides the logic output state to the corresponding input state for ISO6760L and ISO6760LN (Inverted) Device Truth Table provides the logic output state to the corresponding input state for ISO6760LN (inverted output version).
|
INx_H |
INx_L |
OUTx_H |
OUTx_L |
|---|---|---|---|
| High | Low | High | Low |
| Low | High | Low | High |
| High | High | Low | Low |
| Low | Low | Low | Low |
| Floating | Floating | Low | Low |
|
INx_H |
INx_L |
OUTx_H |
OUTx_L |
|---|---|---|---|
| High | Low | Low | High |
| Low | High | High | Low |
| High | High | Low | Low |
| Low | Low | Low | Low |
| Floating | Floating | Low | Low |