SLLSFW9B April 2024 – January 2025 ISO7741TA-Q1 , ISO7741TB-Q1 , ISO7742TA-Q1 , ISO7742TB-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISO7741FTADWRQ1 | SOIC | DW | 16 | 330 | 16.4 | 10.75 | 10.7 | 2.7 | 12 | 16 | Q1 | |
| ISO7741FTBDWRQ1 | SOIC | DW | 16 | 330 | 16.4 | 10.75 | 10.7 | 2.7 | 12 | 16 | Q1 | |
| ISO7741TADWRQ1 | SOIC | DW | 16 | 330 | 16.4 | 10.75 | 10.7 | 2.7 | 12 | 16 | Q1 | |
| ISO7742TBDWRQ1 | SOIC | DW | 16 | 330 | 16.4 | 10.75 | 10.7 | 2.7 | 12 | 16 | Q1 | |
| ISO7742FTADWRQ1 | SOIC | DW | 16 | 330 | 16.4 | 10.75 | 10.7 | 2.7 | 12 | 16 | Q1 | |
| ISO7742FTBDWRQ1 | SOIC | DW | 16 | 330 | 16.4 | 10.75 | 10.7 | 2.7 | 12 | 16 | Q1 | |
| ISO7742TADWRQ1 | SOIC | DW | 16 | 330 | 16.4 | 10.75 | 10.7 | 2.7 | 12 | 16 | Q1 | |
| ISO7742TBDWRQ1 | SOIC | DW | 16 | 330 | 16.4 | 10.75 | 10.7 | 2.7 | 12 | 16 | Q1 |
| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| ISO7741FTADWRQ1 | SOIC | DW | 16 | 367 | 367 | 45 | |
| ISO7741FTBDWRQ1 | SOIC | DW | 16 | 367 | 367 | 45 | |
| ISO7741TADWRQ1 | SOIC | DW | 16 | 367 | 367 | 45 | |
| ISO7741TBDWRQ1 | SOIC | DW | 16 | 367 | 367 | 45 | |
| ISO7742FTADWRQ1 | SOIC | DW | 16 | 367 | 367 | 45 | |
| ISO7742FTBDWRQ1 | SOIC | DW | 16 | 367 | 367 | 45 | |
| ISO7742TADWRQ1 | SOIC | DW | 16 | 367 | 367 | 45 | |
| ISO7742TBDWRQ1 | SOIC | DW | 16 | 367 | 367 | 45 |