SLLSFW9B April 2024 – January 2025 ISO7741TA-Q1 , ISO7741TB-Q1 , ISO7742TA-Q1 , ISO7742TB-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002 HBM ESD Classification Level 3A (1) | ±6000 | V |
| Charged-device model (CDM), per AEC Q100-011 V CDM ESD Classification Level C6 | ±1500 | V | ||