SLLSEP0B July   2015  – July 2025 ISO7820

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Ratings
    6. 5.6  Insulation Specifications
    7. 5.7  Safety-Related Certifications
    8. 5.8  Safety Limiting Values
    9. 5.9  Electrical Characteristics, 5 V
    10. 5.10 Electrical Characteristics, 3.3 V
    11. 5.11 Electrical Characteristics, 2.5 V
    12. 5.12 Power Ratings
    13. 5.13 Switching Characteristics, 5 V
    14. 5.14 Switching Characteristics, 3.3 V
    15. 5.15 Switching Characteristics, 2.5 V
    16. 5.16 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Device I/O Schematics
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Electromagnetic Compatibility (EMC) Considerations
      3. 8.2.3 Application Performance Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 PCB Material
      2. 8.4.2 Layout Guidelines
      3. 8.4.3 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Related Documentation
      1. 9.1.1 Related Documentation
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
  • DWW|16
  • DW|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The ISO7820 is a high-performance, dual-channel digital isolator with 8000VPK isolation voltage. This device has reinforced isolation certifications according to VDE, CSA, CQC, and TUV. The isolator provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by silicon dioxide (SiO2) insulation barrier. ISO7820 has two forward channels and no reverse-direction channel. If the input power or signal is lost, default output is 'high' for the ISO7820 and 'low' for the ISO7820F device. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through remarkable chip design and layout techniques, electromagnetic compatibility of ISO7820 has been significantly enhanced to ease system-level ESD, EFT, Surge and Emissions compliance. ISO7820 is available in 16-pin SOIC wide-body (DW) and extra-wide body (DWW) packages. The DWW package option comes with enable pins which can be used to put the respective outputs in high impedance for multi-controller driving applications and to reduce power consumption.

Package Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM) PACKAGE SIZE(2)
ISO7820,
ISO7820F
DW (SOIC, 16) 10.30mm × 7.50mm 10.30mm × 10.30mm
DWW (Extra wide SOIC, 16) 10.30mm × 14.0mm 10.30mm × 17.25mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
ISO7820 ISO7820F Simplified Schematic
VCCI and GNDI are supply and ground connections respectively for the input channels.
VCCO and GNDO are supply and ground connections respectively for the output channels.
Simplified Schematic