SLLSEP0B July 2015 – July 2025 ISO7820
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
ISO7820 functional modes are shown in Table 7-1.
| VCCI | VCCO | INPUT (INx)(2) | OUTPUT ENABLE (EN2) (DWW Package Only) | OUTPUT (OUTx) | COMMENTS |
|---|---|---|---|---|---|
| PU | PU | H | H or open | H | Normal Operation: A channel output assumes the logic state of the input. |
| L | H or open | L | |||
| Open | H or open | Default | Default mode: When INx is open, the corresponding channel output goes to the default high logic state. Default= High for ISO7820 and Low for ISO7820F. | ||
| X | PU | X | L | Z | A low value of Output Enable causes the outputs to be high- impedance. |
| PD | PU | X | H or open | Default | Default mode: When VCCI is unpowered, a channel output
assumes the logic state based on the selected default option.
Default= High for ISO7820 and Low for ISO7820F. When VCCI transitions from unpowered to powered-up, a channel output assumes the logic state of the input. When VCCI transitions from powered-up to unpowered, channel output assumes the selected default state. |
| X | PD | X | X | Undetermined | When VCCO is unpowered, a channel output is undetermined
(1). When VCCO transitions from unpowered to powered-up, a channel output assumes the logic state of the input |