SLLSEP0B July 2015 – July 2025 ISO7820
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = –1 mA; see Figure 6-1 | VCC2 – 0.4 | VCC2 – 0.2 | V | ||
| VOL | Low-level output voltage | IOL = 1 mA; see Figure 6-1 | 0.2 | 0.4 | V | ||
| VI(HYS) | Input threshold voltage hysteresis | 0.1 x VCC2 | V | ||||
| IIH | High-level input current | VIH = VCC1 at INx | 10 | μA | |||
| IIL | Low-level input current | VIL = 0 V at INx | -10 | ||||
| CMTI | Common-mode transient immunity | VI = VCC1 or 0 V; see Figure 6-4 | 100 | kV/μs | |||
| ICC1 | Supply current, Disable (ISO7820DWW and ISO7820FDWW only) | EN2 = 0V, VI = 0 V (ISO7820FDWW) , VI = VCC1(ISO7820DWW) | 0.8 | 1.3 | mA | ||
| ICC2 | 0.2 | 0.4 | |||||
| ICC1 | Supply current, Disable (ISO7820DWW and ISO7820FDWW only) | EN2 = 0V, VI = VCC1 (ISO7820FDWW) , VI = 0 V(ISO7820DWW) | 3.2 | 4.6 | mA | ||
| ICC2 | 0.2 | 0.4 | |||||
| ICC1 | Supply current, DC Signal | VI = 0 V (ISO7820F) , VI = VCC1(ISO7820) | 0.9 | 1.3 | mA | ||
| ICC2 | 1.2 | 1.8 | |||||
| ICC1 | Supply current, DC Signal | VI = VCC1 (ISO7820F) , VI = 0 V (ISO7820) | 3.2 | 4.6 | mA | ||
| ICC2 | 1.3 | 2 | |||||
| ICC1 | Supply current | 1 Mbps | AC Signal: All channels switching with square wave clock input; CL = 15 pF | 2.1 | 3 | mA | |
| ICC2 | 1.3 | 2 | |||||
| ICC1 | Supply current | 10 Mbps | 2.1 | 3 | mA | ||
| ICC2 | 1.8 | 2.7 | |||||
| ICC1 | Supply current | 100 Mbps | 2.4 | 3.2 | mA | ||
| ICC2 | 7 | 9.1 | |||||