SLLSFU6E April 2024 – September 2025 ISOM8110-Q1 , ISOM8111-Q1 , ISOM8112-Q1 , ISOM8113-Q1 , ISOM8115-Q1 , ISOM8116-Q1 , ISOM8117-Q1 , ISOM8118-Q1
PRODUCTION DATA
The ISOM811x-Q1 devices isolate DC and bidirectional DC signals. ISOM811x-Q1 has an open-collector output with multiple CTR options. Depending on the package option being used, these devices can support an isolation withstand voltage (VISO) up to 5000VRMS between side 1 and side 2.