SLLSFG1B February 2020 – December 2020 ISOW7841A-Q1
PRODUCTION DATA
VCC = 3.3 V ±10%, SEL shorted to GND2 (over recommended operating conditions, unless otherwise specified)
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ICC | Current drawn from supply | No external ILOAD;
VI = 0 V (ISOW7841A-Q1); VI = VSI((1)) (ISOW7841A-Q1 with F suffix) | 26 | mA | ||
| No external ILOAD; VI = VSI (ISOW7841A-Q1); VI = 0 V (ISOW7841A-Q1 with F suffix) | 20 | |||||
| All channels switching with square wave clock input of 1 Mbps; CL = 15 pF, No external ILOAD | 23 | |||||
| All channels switching with square wave clock input of 10 Mbps; CL = 15 pF, No external ILOAD | 26 | |||||
| All channels switching with square wave clock input of 100 Mbps; CL = 15 pF, No external ILOAD | 53 | |||||
| IISO(OUT)((2)) | Current available to isolated supply | VI = 0 V (ISOW7841A-Q1); VI = VSI (ISOW7841A-Q1 with F suffix) | 73 | mA | ||
| VI = VSI(ISOW7841A-Q1); VI = 0V (ISOW7841A-Q1 with F suffix) | 75 | |||||
| All channels switching with square wave clock input of 1 Mbps; CL = 15 pF | 74 | |||||
| All channels switching with square wave clock input of 10 Mbps; CL = 15 pF | 73 | |||||
| All channels switching with square wave clock input of 100 Mbps; CL = 15 pF | 61 | |||||