SLLSEY2G March 2017 – August 2021 ISOW7840 , ISOW7841 , ISOW7842 , ISOW7843 , ISOW7844
PRODUCTION DATA
Table 9-1 shows an overview of the device features.
| PART NUMBER(1) | CHANNEL DIRECTION | MAXIMUM DATA RATE | DEFAULT OUTPUT STATE | RATED ISOLATION(2) |
|---|---|---|---|---|
| ISOW7840 | 4 forward, 0 reverse | 100 Mbps | High | 5 kVRMS / 7071 VPK |
| ISOW7840F | Low | |||
| ISOW7841 | 3 forward, 1 reverse | High | ||
| ISOW7841F | Low | |||
| ISOW7842 | 2 forward, 2 reverse | High | ||
| ISOW7842F | Low | |||
| ISOW7843 | 1 forward, 3 reverse | High | ||
| ISOW7843F | Low | |||
| ISOW7844 | 0 forward, 4 reverse | High | ||
| ISOW7844F | Low |