SLLSEY2G March 2017 – August 2021 ISOW7840 , ISOW7841 , ISOW7842 , ISOW7843 , ISOW7844
PRODUCTION DATA

| VISO = 3.3 V | TA = 25°C |

| TA = 25°C |

| TA = 25°C |

| No IISO load | VCC = 5 V | VISO = 5 V |

| CL = 15 pF | TA = 25°C | No IISO load |

| CL = 15 pF | TA = 25°C | No IISO load |

| CL = 15 pF | TA = 25°C | No IISO load |

| CL = 15 pF | TA = 25°C | No IISO load |

| CL = 15 pF | TA = 25°C | No IISO load |
Figure 7-21 Power-Supply Undervoltage Threshold vs Free Air Temperature
| TA = 25°C |

| VCC = 5 V | VISO = 3.3 V | |
| Negligible undershoot and overshoot because of load transient | ||

| VCC = 5 V | VISO = 3.3 V | |
| Input current spike is because of charging the input supply decoupling capacitor | ||

| VCC = 5 V | VISO = 5 V | |
| Input current spike is because of charging the input supply decoupling capacitor | ||

| VCC = 5 V | VISO = 3.3 V |

| VISO = 5 V | TA = 25°C |

| TA = 25°C |

| No IISO load | VCC = 5 V | VISO = 3.3 V |

| VISO shorted to GND2 | TA = 25°C |

| CL = no load | TA = 25°C | No IISO load |

| CL = no load | TA = 25°C | No IISO load |

| CL = no load | TA = 25°C | No IISO load |

| CL = no load | TA = 25°C | No IISO load |

| CL = no load | TA = 25°C | No IISO load |
Figure 7-22 Propagation Delay Time vs Free-Air Temperature
| TA = 25°C |

| VCC = 5 V | VISO = 3.3 V | |
| Current spike is because of charging the input supply capacitor | ||

| VCC = 5 V | VISO = 5 V | |
| Input current spike is because of charging the input supply decoupling capacitor | ||

| VCC = 5 V | VISO = 5 V | |