SNOSDD0 December 2021 LDC3114
PRODUCTION DATA
Raw data mode is enabled by setting BTN_ALG_EN=0x0 field in Register INTPOL Address 0x11. Figure 7-2 shows that this operation will extract data directly from the output of the inductance-to-digital converter.
The data is read from the I2C interface of the LDC3114. The DATA_RDY field in Register OUT (Address 0x01) indicates when new data is available for reading. In the raw data mode, the INTB pin also assserted when new data is available and can be used by the MCU as an interrupt. The raw data can be extracted by reading, the output RAW_DATAn_x registers (n = 0, 1, 2, or 3, for each channel, x= 1, 2, or 3 splitting 24-bit data over 3 8-bit register fields). Equation 1 shows the relationship between 24-bit data and the sensor frequency.

where: