SNVS952F December 2012 – May 2021 LM25019
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| ON-TIME GENERATOR | ||||||
| TON Test 1 | VIN = 32 V, RON = 100 kΩ | 270 | 350 | 460 | ns | |
| TON Test 2 | VIN = 48 V, RON = 100 kΩ | 188 | 250 | 336 | ns | |
| TON Test 4 | VIN = 10 V, RON = 250 kΩ | 1880 | 3200 | 4425 | ns | |
| MINIMUM OFF-TIME | ||||||
| Minimum Off-Timer | FB = 0 V | 144 | ns | |||