| MIN(1) | MAX | UNIT |
|---|
| VIN, UVLO to RTN | –0.3 | 53 | V |
| SW to RTN | –1.5 | VIN + 0.3 | V |
| SW to RTN (100 ns transient) | –5 | VIN + 0.3 | V |
| BST to VCC | | 53 | V |
| BST to SW | | 13 | V |
| RON to RTN | –0.3 | 53 | V |
| VCC to RTN | –0.3 | 13 | V |
| FB to RTN | –0.3 | 5 | V |
| Lead Temperature(2) | | 200 | °C |
| Maximum Junction Temperature(3) | | 150 | °C |
| Storage temperature, Tstg | –55 | 150 | °C |
(1) Absolute Maximum Ratings are limits beyond which damage to the device may occur.
Section 6.3 are conditions under which operation of the device is intended to be functional. For specifications and test conditions, see
Section 6.5 . The RTN pin is the GND reference electrically connected to the substrate.
(2) For detailed information on soldering plastic SO Power PAD-8 package, refer to the Packaging Data Book available from Texas Instruments. Max solder time not to exceed 4 seconds.
(3) High junction temperatures degrade operating lifetimes. Operating lifetime is de-rated for junction temperatures greater than 125°C.