SNVS180N April   2002  – April 2016 LM2750
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Pre-Regulation
      2. 7.3.2 Input, Output, and Ground Connections
      3. 7.3.3 Shutdown
      4. 7.3.4 Soft Start
      5. 7.3.5 Output Current Capability
      6. 7.3.6 Thermal Shutdown
      7. 7.3.7 Output Current Limiting
      8. 7.3.8 Programming the Output Voltage of the LM2750-ADJ
    4. 7.4 Device Functional Modes
      1. 7.4.1 PWM Brightness/Dimming Control
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Output Voltage Ripple
    2. 8.2 Typical Applications
      1. 8.2.1 LM2750-ADJ Typical Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Capacitors
          2. 8.2.1.2.2 Input Capacitor
          3. 8.2.1.2.3 Flying Capacitor
          4. 8.2.1.2.4 Output Capacitor
          5. 8.2.1.2.5 Power Efficiency And Power Dissipation
        3. 8.2.1.3 Application Curve
      2. 8.2.2 LM2750 LED Drive Applications
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Requirements
          1. 8.2.2.2.1 LED Driver Power Efficiency
        3. 8.2.2.3 Application Curve
  9. 9 Power Supply Recommendations
    1. 9.1 LED Driver Power Consumption
  10. 10Layout
    1. 10.1 Layout Recommendations
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
      2. 11.2.2 Related Links
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers must validate and test their design implementation to confirm system functionality.

8.1 Application Information

8.1.1 Output Voltage Ripple

The amount of voltage ripple on the output of the LM2750 is highly dependent on the application conditions: output current and the output capacitor, specifically. A simple approximation of output ripple is determined by calculating the amount of voltage droop that occurs when the output of the LM2750 is not being driven. This occurs during the charge phase (φ1). During this time, the load is driven solely by the charge on the output capacitor. The magnitude of the ripple thus follows the basic discharge equation for a capacitor (I = C × dV/dt), where discharge time is one-half the switching period, or 0.5/FSW. Put simply,

Equation 5. LM2750 LM2750-ADJ 20035106.gif

A more thorough and accurate examination of factors that affect ripple requires including effects of phase non-overlap times and output capacitor equivalent series resistance (ESR). In order for the LM2750 to operate properly, the two phases of operation must never coincide. (If this were to happen all switches would be closed simultaneously, shorting input, output, and ground). Thus, non-overlap time is built into the clocks that control the phases. Because the output is not being driven during the non-overlap time, this time must be accounted for in calculating ripple. Actual output capacitor discharge time is approximately 60% of a switching period, or 0.6/FSW.

The ESR of the output capacitor also contributes to the output voltage ripple, as there is effectively an AC voltage drop across the ESR due to current switching in and out of the capacitor. Equation 6 is a more complete calculation of output ripple than presented previously, taking into account phase non-overlap time and capacitor ESR.

Equation 6. LM2750 LM2750-ADJ 20035107_eq.gif

A low-ESR ceramic capacitor is recommended on the output to keep output voltage ripple low. Placing multiple capacitors in parallel can reduce ripple significantly, both by increasing capacitance and reducing ESR. When capacitors are in parallel, ESR is in parallel as well. The effective net ESR is determined according to the properties of parallel resistance. Two identical capacitors in parallel have twice the capacitance and half the ESR as compared to a single capacitor of the same make. On a similar note, if a large-value, high-ESR capacitor (tantalum, for example) is to be used as the primary output capacitor, the net output ESR can be significantly reduced by placing a low-ESR ceramic capacitor in parallel with this primary output capacitor.

8.2 Typical Applications

8.2.1 LM2750-ADJ Typical Application

LM2750 LM2750-ADJ 20035123.gif Figure 12. LM2750-ADJ Typical Application Circuit

8.2.1.1 Design Requirements

Example requirements for LM2750-ADJ:

DESIGN PARAMETER EXAMPLE VALUE
Input voltage range 2.7 V to 5.6 V
Output current, 2.9 V ≤ 5.6 V up to 120 mA
Output current, 2.7 V ≤ 2.9 V up to 40 mA
Switching frequency 1.7 MHz

8.2.1.2 Detailed Design Procedure

8.2.1.2.1 Capacitors

The LM2750 requires three external capacitors for proper operation. Surface-mount multi-layer ceramic capacitors are recommended. These capacitors are small, inexpensive and have very low equivalent series resistance (≤ 10 mΩ typical). Tantalum capacitors, OS-CON capacitors, and aluminum electrolytic capacitors generally are not recommended for use with the LM2750 due to their high ESR, as compared to ceramic capacitors.

For most applications, ceramic capacitors with X7R or X5R temperature characteristic are preferred for use with the LM2750. These capacitors have tight capacitance tolerance (as good as ±10%), hold their value over temperature (X7R: ±15% over –55°C to +125°C; X5R: ±15% over –55°C to

=85°C), and typically have little voltage coefficient. Capacitors with Y5V and/or Z5U temperature characteristic are generally not recommended. These types of capacitors typically have wide capacitance tolerance ( 80%, –20%), vary significantly over temperature (Y5V: 22%, –82% over –30°C to +85°C range; Z5U: 22%, –56% over 10°C to 85°C range), and have poor voltage coefficients. Under some conditions, a nominal 1-µF Y5V or Z5U capacitor could have a capacitance of only 0.1 µF. Such detrimental deviation is likely to cause these Y5V and Z5U of capacitors to fail to meet the minimum capacitance requirements of the LM2750.

Table 1 lists some leading ceramic capacitor manufacturers.

Table 1. Suggested Capacitors

MANUFACTURER CONTACT INFORMATION
TDK www.component.tdk.com
AVX www.avx.com
Murata www.murata.com
Taiyo-Yuden www.t-yuden.com
Vishay-Vitramon www.vishay.com

8.2.1.2.2 Input Capacitor

The input capacitor (CIN) is used as a reservoir of charge, helping to quickly transfer charge to the flying capacitor during the charge phase (φ1) of operation. The input capacitor helps to keep the input voltage from drooping at the start of the charge phase, when the flying capacitor is first connected to the input, and helps to filter noise on the input pin that could adversely affect sensitive internal analog circuitry biased off the input line. As mentioned above, an X7R/X5R ceramic capacitor is recommended for use. For applications where the maximum load current required is from 60 mA to 120 mA, a minimum input capacitance of 2 µF is required. For applications where the maximum load current is 60 mA or less, 1 µF of input capacitance is sufficient. Failure to provide enough capacitance on the LM2750 input can result in poor part performance, often consisting of output voltage droop, excessive output voltage ripple and/or excessive input voltage ripple.

A minimum voltage rating of 10 V is recommended for the input capacitor. This is to account for DC bias properties of ceramic capacitors. Capacitance of ceramic capacitors reduces with increased DC bias. This degradation can be quite significant (> 50%) when the DC bias approaches the voltage rating of the capacitor.

8.2.1.2.3 Flying Capacitor

The flying capacitor (CFLY) transfers charge from the input to the output, providing the voltage boost of the doubler. A polarized capacitor (tantalum, aluminum electrolytic, etc.) must not be used here, as the capacitor is reverse-biased upon start-up of the LM2750. The size of the flying capacitor and its ESR affect output current capability when the input voltage of the LM2750 is low, most notable for input voltages below 3 V. These issues were discussed previously in Output Current Capability. For most applications, a 1-µF X7R/X5R ceramic capacitor is recommended for the flying capacitor.

8.2.1.2.4 Output Capacitor

The output capacitor of the LM2750 plays an important part in determining the characteristics of the output signal of the LM2750, many of which have already been discussed. The ESR of the output capacitor affects charge pump output resistance, which plays a role in determining output current capability. Both output capacitance and ESR affect output voltage ripple. For these reasons, a low-ESR X7R/X5R ceramic capacitor is the capacitor of choice for the LM2750 output.

In addition to these issues previously discussed, the output capacitor of the LM2750 also affects control-loop stability of the part. Instability typically results in the switching frequency effectively reducing by a factor of two, giving excessive output voltage droop and/or increased voltage ripple on the output and the input. With output currents of 60 mA or less, a minimum capacitance of 1 µF is required at the output to ensure stability. For output currents from 60 mA to 120 mA, a minimum output capacitance of 2 µF is required.

A minimum voltage rating of 10 V is recommended for the output capacitor. This is to account for DC bias properties of ceramic capacitors. Capacitance of ceramic capacitors reduces with increased DC bias. This degradation can be quite significant (> 50%) when the DC bias approaches the voltage rating of the capacitor.

8.2.1.2.5 Power Efficiency And Power Dissipation

Efficiency of the LM2750 mirrors that of an unregulated switched capacitor converter followed by a linear regulator. The simplified power model of the LM2750, in Figure 13, is used to discuss power efficiency and power dissipation. In calculating power efficiency, output power (POUT) is easily determined as the product of the output current and the 5-V output voltage. Like output current, input voltage is an application-dependent variable. The input current can be calculated using the principles of linear regulation and switched capacitor conversion. In an ideal linear regulator, the current into the circuit is equal to the current out of the circuit. The principles of power conservation mandate the ideal input current of a voltage doubler must be twice the output current. Adding a correction factor for operating quiescent current (IQ, 5-mA typical) gives an approximation for total input current which, when combined with the other input and output parameter(s), yields Equation 7 for efficiency:

Equation 7. LM2750 LM2750-ADJ 20035108.gif

Comparisons of LM2750 efficiency measurements to calculations using Equation 7 have shown a quite accurate approximation of actual efficiency. Because efficiency is inversely proportional to input voltage, it is highest when the input voltage is low. In fact, for an input voltage of 2.9 V, efficiency of the LM2750 is greater than 80%
(IOUT ≥ 40 mA) and peak efficiency is 85% (IOUT = 120 mA). The average efficiency for an input voltage range spanning the Li-Ion range (2.9 V to 4.2 V) is 70% (IOUT = 120 mA). At higher input voltages, efficiency drops dramatically. In Li-Ion-powered applications, this is typically not a major concern, as the circuit is powered off by a charger in these circumstances. Low efficiency equates to high power dissipation, however, which could become an issue worthy of attention.

The LM2750 power dissipation (PD) is calculated simply by subtracting output power from input power:

Equation 8. LM2750 LM2750-ADJ capacitor_eq.gif

Power dissipation increases with increased input voltage and output current, up to 772 mW at the ends of the operating ratings (VIN = 5.6 V, IOUT = 120 mA). Internal power dissipation self-heats the device. Dissipating this amount power/heat so the LM2750 does not overheat is a demanding thermal requirement for a small surface-mount package. When soldered to a PCB with layout conducive to power dissipation, the excellent thermal properties of the WSON package enable this power to be dissipated from the LM2750 with little or no derating, even when the circuit is placed in elevated ambient temperatures.

LM2750 LM2750-ADJ 20035110.gif Figure 13. LM2750 Model for Power Efficiency and Power Dissipation Calculations

8.2.1.3 Application Curve

LM2750 LM2750-ADJ 20035118.png
Figure 14. Power Efficiency

8.2.2 LM2750 LED Drive Applications

LM2750 LM2750-ADJ 20035124.gif Figure 15. LM2750-5.0 LED Drive Application Circuit
LM2750 LM2750-ADJ 20035125.gif Figure 16. LM2750-ADJ LED Drive Application Circuit

8.2.2.1 Design Requirements

See Design Requirements.

8.2.2.2 Detailed Design Requirements

The LM2750 is an excellent device for driving white and blue LEDs for display backlighting and other general-purpose lighting functions. The circuits of Figure 15 and Figure 16 show LED driver circuits for the LM2750-5.0 and the LM2750-ADJ, respectively. Simply placing a resistor (R) in series with each LED sets the current through the LEDs:

Equation 9. LM2750 LM2750-ADJ LEDcurrent_eq.gif

In Equation 9, ILED is the current that flows through a particular LED, and VLED is the forward voltage of the LED at the given current. As can be seen in Equation 9 above, LED current varies with changes in LED forward voltage (VLED). Mismatch of LED currents results in brightness mismatch from one LED to the next.

The feedback pin of the LM2750-ADJ can be utilized to help better control brightness levels and negate the effects of LED forward voltage variation. As shown in Figure 16, connecting the feedback pin to the primary LED-resistor junction (LED1-R1) regulates the current through that LED. The voltage across the primary resistor (R1) is the feedback pin voltage (1.23 V typical), and the current through the LED is the current through that resistor. Current through all other LEDs (LEDx) is not regulated, however, and varies with LED forward voltage variations.

When using the LM2750-ADJ in current-mode, LED currents can be calculated with Equation 10 and Equation 11:

Equation 10. LM2750 LM2750-ADJ LEDcurrent1_eq.gif
Equation 11. LM2750 LM2750-ADJ LEDcurrent_x_eq.gif

The current-mode configuration does not improve brightness matching from one LED to another in a single circuit, but keeps currents similar from one circuit to the next. For example: if there is forward voltage mismatch from LED1 to LED2 on a single board, the current-mode LM2750-ADJ solution provides no benefit. But if the forward voltage of LED1 on one board is different than the forward voltage of LED1 on another board, the currents through LED1 in both phones will match. This helps keep LED currents fairly consistent from one product to the next, and helps to offset lot-to-lot variation of LED forward voltage characteristics.

8.2.2.2.1 LED Driver Power Efficiency

Efficiency of an LED driver (ELED) is typically defined as the power consumed by the LEDs (PLED) divided by the power consumed at the input of the circuit. Input power consumption of the LM2750 was explained and defined in the previous section titled: Power Efficiency And Power Dissipation. Assuming LED forward voltages and currents match reasonably well, LED power consumption is the product of the number of LEDs in the circuit (N), the LED forward voltage (VLED), and the LED forward current (ILED):

Equation 12. LM2750 LM2750-ADJ LEDforwardcurrent_eq.gif
Equation 13. LM2750 LM2750-ADJ LEDforwardcurrent2_eq.gif

8.2.2.3 Application Curve

Figure 17 is an efficiency curve for a typical LM2750 LED-drive application.

LM2750 LM2750-ADJ 20035127.png Figure 17. LM2750 LED Drive Efficiency, 6 LEDs
ILED = 20 mA each, VLED = 4 V