SLCS006Z October 1979 – May 2025 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901B , LM2901V , LM339 , LM339A , LM339B
PRODMIX
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage(2) | 36 | V | ||
| VID | Differential input voltage(3) | ±36 | V | ||
| VI | Input voltage range (either input) | –0.3 | 36 | V | |
| IK | Input current(5) | –50 | mA | ||
| VO | Output voltage | 36 | V | ||
| IO | Output current | 20 | mA | ||
| Duration of output short circuit to ground(4) | Unlimited | ||||
| TJ | Operating virtual-junction temperature | 150 | °C | ||
| Case temperature for 60s | FK package | 260 | °C | ||
| Lead temperature 1.6mm (1/16in) from case for 60s | J package | 300 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |