SLCS006Z October 1979 – May 2025 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901B , LM2901V , LM339 , LM339A , LM339B
PRODMIX
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS(1) | TA(2) | LM239 LM339 | LM239A LM339A | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VIO | Input offset voltage | VCC = 5V to 30V, VIC = VICR min, VO = 1.4V | 25°C | 2 | 5 | 1 | 3 | mV | |||
| Full range | 9 | 4 | |||||||||
| IIO | Input offset current | VO = 1.4V | 25°C | 5 | 50 | 5 | 50 | nA | |||
| Full range | 150 | 150 | |||||||||
| IIB | Input bias current | VO = 1.4V | 25°C | –25 | –250 | –25 | –250 | nA | |||
| Full range | –400 | –400 | |||||||||
| VICR | Common-mode input-voltage range(3) | 25°C | 0 to VCC – 1.5 | 0 to VCC – 1.5 | V | ||||||
| Full range | 0 to VCC – 2 | 0 to VCC – 2 | |||||||||
| AVD | Large-signal differential-voltage amplification | VCC =
15V, VO = 1.4V to 11.4V, RL ≥ 15kΩ to VCC | 25°C | 50 | 200 | 50 | 200 | V/mV | |||
| IOH | High-level output current | VID = 1V | VOH = 5V | 25°C | 0.1 | 50 | 0.1 | 50 | nA | ||
| VOH = 30V | Full range | 1 | 1 | μA | |||||||
| VOL | Low-level output voltage | VID = –1V, | IOL = 4mA | 25°C | 150 | 400 | 150 | 400 | mV | ||
| Full range | 700 | 700 | |||||||||
| IOL | Low-level output current | VID = –1V, | VOL = 1.5V | 25°C | 6 | 16 | 6 | 16 | mA | ||
| ICC | Supply current (four comparators) | VO = 2.5V, | No load | 25°C | 0.8 | 2 | 0.8 | 2 | mA | ||