SLCS006Z October 1979 – May 2025 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901B , LM2901V , LM339 , LM339A , LM339B
PRODMIX
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS(1) | TA(2) | LM2901 | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| VIO | Input offset voltage | VIC =
VICR min, VO = 1.4V, VCC = 5V to MAX(3) | Non-A devices | 25°C | 2 | 7 | mV | |
| Full range | 15 | |||||||
| A-suffix devices | 25°C | 1 | 2 | |||||
| Full range | 4 | |||||||
| IIO | Input offset current | VO = 1.4V | 25°C | 5 | 50 | nA | ||
| Full range | 200 | |||||||
| IIB | Input bias current | VO = 1.4V | 25°C | –25 | –250 | nA | ||
| Full range | –500 | |||||||
| VICR | Common-mode input-voltage range(4) | 25°C | 0 to VCC – 1.5 | V | ||||
| Full range | 0 to VCC – 2 | |||||||
| AVD | Large-signal differential-voltage amplification | VCC =
15V, VO = 1.4V to 11.4V, RL ≥ 15kΩ to VCC | 25°C | 25 | 100 | V/mV | ||
| IOH | High-level output current | VID = 1V | VOH = 5V | 25°C | 0.1 | 50 | nA | |
| VOH = VCC MAX(3) | Full range | 1 | μA | |||||
| VOL | Low-level output voltage | VID =
–1V, IOL = 4mA | Non-V devices | 25°C | 150 | 500 | mV | |
| V-suffix devices | 150 | 400 | ||||||
| All devices | Full range | 700 | ||||||
| IOL | Low-level output current | VID = –1V, | VOL = 1.5V | 25°C | 6 | 16 | mA | |
| ICC | Supply current (four comparators) | VO =
2.5V, No load | VCC = 5V | 25°C | 0.8 | 2 | mA | |
| VCC = MAX(3) | 1 | 2.5 | ||||||