SLCS144G July 2004 – August 2026 LM317L
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The NPN Darlington output topology provides naturally low output impedance and an output capacitor is optional. To support maximum current and lowest temperature, a 2.5V headroom is recommended (VI – VO), refer to the Recommended Operating Conditions.