SLCS144F July 2004 – December 2024 LM317L
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LM317L is designed to operate from an input voltage supply range between 2.5V to 32V greater than the output voltage. If the device is more than six inches from the input filter capacitors, an input bypass capacitor, 0.1µF or greater, of any type is needed for stability.