SNOSDA4D June 2020 – November 2023 LM339LV , LM393LV , TL331LV , TL391LV
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OUTPUT | ||||||
| TPD-HL | Propagation delay time, high-to-low | VID = –10 mV; Delay from mid-point of input to mid-point of output (RP = 2.5 KΩ) | 600 | ns | ||
| TPD-LH | Propagation delay time, low-to-high | VID = 10 mV; Delay from mid-point of input to mid-point of output (RP = 2.5 KΩ) | 600 | ns | ||
| TFALL | 5V Output Fall Time, 80% to 20% | VID = –100 mV |
20 | ns | ||
| FTOGGLE | 5V, Toggle Frequency | VID = 100 mV (RP = 2.5 KΩ) |
1 | MHz | ||
| POWER ON TIME | ||||||
| PON | Power on-time | VS = 1.8 V and 5 V, VCM = (GND), VID = –0.1 V, VPULL-UP = VS / 2, Delay from VS / 2 to VOUT = 0.1 x VS / 2 (RP = 2.5 KΩ) | 50 | µs | ||