SLOS068AB June 1976 – October 2024 LM158 , LM158A , LM258 , LM258A , LM2904 , LM2904B , LM2904BA , LM2904V , LM358 , LM358A , LM358B , LM358BA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| Supply voltage, VS = ([V+] – [V–]) | LM358B, LM358BA, LM2904B, LM2904BA | ±20 or 40 | V | |||
| LM158, LM258, LM358, LM158A, LM258A, LM358A, LM2904V | ±16 or 32 | |||||
| LM2904 | ±13 or 26 | |||||
| Differential input voltage, VID(2) | LM358B, LM358BA, LM2904B, LM2904BA,LM158, LM258, LM358, LM158A, LM258A, LM358A, LM2904V | –32 | 32 | V | ||
| LM2904 | –26 | 26 | ||||
| Input voltage, VI | Either input | LM358B, LM358BA, LM2904B, LM2904BA | –0.3 | 40 | V | |
| LM158, LM258, LM358, LM158A, LM258A, LM358A, LM2904V | –0.3 | 32 | ||||
| LM2904 | –0.3 | 26 | ||||
| Duration of output short circuit (one amplifier) to ground at (or below)
TA = 25°C, VS ≤ 15 V(3) |
Unlimited | s | ||||
| Operating ambient temperature, TA | LM158, LM158A | –55 | 125 | °C | ||
| LM258, LM258A | –25 | 85 | ||||
| LM358B, LM358BA | –40 | 85 | ||||
| LM358, LM358A | 0 | 70 | ||||
| LM2904B, LM2904BA, LM2904, LM2904V | –40 | 125 | ||||
| Operating virtual-junction temperature, TJ | 150 | °C | ||||
| Storage temperature, Tstg | –65 | 150 | °C | |||