SLOS068AB June 1976 – October 2024 LM158 , LM158A , LM258 , LM258A , LM2904 , LM2904B , LM2904BA , LM2904V , LM358 , LM358A , LM358B , LM358BA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||||
| VOS | Input offset voltage | VS = 5 V to 30 V; VCM = 0 V; VO = 1.4 V | LM258 | 3 | 5 | mV | |||
| TA = –25°C to 85°C | 7 | ||||||||
| LM258A | 2 | 3 | |||||||
| TA = –25°C to 85°C | 4 | ||||||||
| dVOS/dT | Input offset voltage drift | LM258 | TA = –25°C to 85°C | 7 | µV/°C | ||||
| LM258A | 7 | 15 | |||||||
| PSRR | Input offset voltage vs power supply (ΔVIO/ΔVS) | VS = 5 V to 30 V | 65 | 100 | dB | ||||
| VO1/ VO2 | Channel separation | f = 1 kHz to 20 kHz | 120 | dB | |||||
| INPUT VOLTAGE RANGE | |||||||||
| VCM | Common-mode voltage range | VS = 5 V to 30 V | LM258 | (V–) | (V+) – 1.5 | V | |||
| VS = 30 V | LM258A | ||||||||
| VS = 5 V to 30 V | LM258 | TA = –25°C to 85°C | (V–) | (V+) – 2 | |||||
| VS = 30 V | LM258A | ||||||||
| CMRR | Common-mode rejection ratio | VS = 5 V to 30 V; VCM = 0 V | 70 | 80 | dB | ||||
| INPUT BIAS CURRENT | |||||||||
| IB | Input bias current | VO = 1.4 V | LM258 | –20 | –150 | nA | |||
| TA = –25°C to 85°C | –300 | ||||||||
| LM258A | –15 | –80 | |||||||
| TA = –25°C to 85°C | –100 | ||||||||
| IOS | Input offset current | VO = 1.4 V | LM258 | 2 | 30 | nA | |||
| TA = –25°C to 85°C | 100 | ||||||||
| LM258A | 2 | 15 | |||||||
| TA = –25°C to 85°C | 30 | ||||||||
| dIOS/dT | Input offset current drift | 10 | pA/°C | ||||||
| LM258A | TA = –25°C to 85°C | 200 | |||||||
| NOISE | |||||||||
| en | Input voltage noise density | f = 1 kHz | 40 | nV/√ Hz | |||||
| OPEN-LOOP GAIN | |||||||||
| AOL | Open-loop voltage gain | VS = 15 V; VO = 1 V to 11 V; RL ≥ 2 kΩ | 50 | 100 | V/mV | ||||
| TA = –25°C to 85°C | 25 | ||||||||
| FREQUENCY RESPONSE | |||||||||
| GBW | Gain bandwidth product | 0.7 | MHz | ||||||
| SR | Slew rate | G = +1 | 0.3 | V/µs | |||||
| OUTPUT | |||||||||
| VO | Voltage output swing from rail | Positive rail | VS = 30 V; RL = 2 kΩ | TA = –25°C to 85°C | 4 | V | |||
| VS = 30 V; RL ≥ 10 kΩ | 2 | 3 | |||||||
| VS = 5 V; RL ≥ 2 kΩ | 1.5 | ||||||||
| Negative rail | VS = 5 V; RL ≤ 10 kΩ | TA = –25°C to 85°C | 5 | 20 | mV | ||||
| IO | Output current | VS = 15 V; VO = 0 V; VID = 1 V | Source | –20 | –30 | mA | |||
| LM258A | –60 | ||||||||
| TA = –25°C to 85°C | –10 | ||||||||
| VS = 15 V; VO = 15 V; VID = –1 V | Sink | 10 | 20 | ||||||
| TA = –25°C to 85°C | 5 | ||||||||
| VID = –1 V; VO = 200 mV | 12 | 30 | µA | ||||||
| ISC | Short-circuit current | VS = 10 V; VO = VS / 2 | ±40 | ±60 | mA | ||||
| POWER SUPPLY | |||||||||
| IQ | Quiescent current per amplifier | VO = 2.5 V; IO = 0 A | TA = –25°C to 85°C | 350 | 600 | µA | |||
| VS = 30 V; VO = 15 V; IO = 0 A | 500 | 1000 | |||||||