SNOSCS2D November 2013 – March 2019 LM3697
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| NAME | ADDRESS | POWER-ON RESET | OPERATION |
|---|---|---|---|
| Revision | 0x00 | 0x01 | Dynamic |
| Software Reset | 0x01 | 0x00 | Dynamic |
| HVLED Current Sink Output Configuration | 0x10 | 0x06 | Static |
| Control A Start-up/Shutdown Ramp Time | 0x11 | 0x00 | Static |
| Control B Start-up/Shutdown Ramp Time | 0x12 | 0x00 | Static |
| Control A/B Run time Ramp Time | 0x13 | 0x00 | Static |
| Control A/B Run time Ramp Configuration | 0x14 | 0x00 | Static |
| Reserved | 0x15 | 0x33 | Static |
| Brightness Configuration | 0x16 | 0x00 | Static |
| Control A Full-Scale Current Setting | 0x17 | 0x13 | Static |
| Control B Full-Scale Current Setting | 0x18 | 0x13 | Static |
| HVLED Current Sink Feedback Enables | 0x19 | 0x07 | Static |
| Boost Control | 0x1A | 0x00 | Static |
| Auto-Frequency Threshold | 0x1B | 0xCF | Static |
| PWM Configuration | 0x1C | 0x0C | Dynamic(1) |
| Control A Brightness LSB | 0x20 | 0x00 | Dynamic(2) |
| Control A Brightness MSB | 0x21 | 0x00 | Dynamic |
| Control B Brightness LSB | 0x22 | 0x00 | Dynamic(2) |
| Control B Brightness MSB | 0x23 | 0x00 | Dynamic |
| Control Bank Enables | 0x24 | 0x00 | Dynamic |
| HVLED Open Faults | 0xB0 | 0x00 | Production Test Only |
| HVLED Short Faults | 0xB2 | 0x00 | Production Test Only |
| LED Fault Enables | 0xB4 | 0x00 | Production Test Only |
| Bits [7:4]
Not Used |
Bits [3:0]
Silicon Revision |
|---|---|
| Reserved | 0001 = Rev. A2 Silicon |
| Bits [7:1]
Not Used |
Bit [0]
Silicon Revision |
|---|---|
| Reserved | 0 = Normal Operation
1 = Software Reset (self-clearing) |
| Bits [7:3]
Not Used |
Bit [2]
HVLED3 Configuration |
Bit [1]
HVLED2 Configuration |
Bit [0]
HVLED1 Configuration |
|---|---|---|---|
| Reserved | 0 = Control A
1 = Control B (default) |
0 = Control A
1 = Control B (default) |
0 = Control A (default)
1 = Control B |
| Bits [7:4]
Start-up Ramp |
Bits [3:0]
Shutdown Ramp |
|||
|---|---|---|---|---|
| 0000 = 2048 µs (default)
0001 = 262 ms 0010 = 524 ms 0011 = 1.049 s 0100 = 2.09 s 0101 = 4.194 s 0110 = 8.389 s 0111 = 16.78 s 1000 = 33.55 s 1001 = 41.94 s 1010 = 50.33 s 1011 = 58.72 s 1100 = 67.11 s 1101 = 83.88 s 1110 = 100.66 s 1111 = 117.44 s |
0000 = 2048 µs (default)
0001 = 262 ms 0010 = 524 ms 0011 = 1.049 s 0100 = 2.097 s 0101 = 4.194 s 0110 = 8.389 s 0111 = 16.78 s 1000 = 33.55 s 1001 = 41.94 s 1010 = 50.33 s 1011 = 58.72 s 1100 = 67.11 s 1101 = 83.88 s 1110 = 100.66 s 1111 = 117.44 s |
|||
| Bits [7:4]
Transition Time Ramp Up |
Bits [3:0]
Transition Time Ramp Down |
|---|---|
| 000 = 2048 µs (default)
001 = 262 ms 010 = 524 ms 011 = 1.049 s 100 = 2.097 s 101 = 4.194 s 110 = 8.389 s 111 = 16.78 s 1000 = 33.55 s 1001 = 41.94 s 1010 = 50.33 s 1011 = 58.72 s 1100 = 67.11 s 1101 = 83.88 s 1110 = 100.66 s 1111 = 117.44 s |
000 = 2048 µs (default)
001 = 262 ms 010 = 524 ms 011 = 1.049 s 100 = 2.097 s 101 = 4.194 s 110 = 8.389 s 111 = 16.78 s 1000 = 33.55 s 1001 = 41.94 s 1010 = 50.33 s 1011 = 58.72 s 1100 = 67.11 s 1101 = 83.88 s 1110 = 100.66 s 1111 = 117.44 s |
| Bits [7:4]
Not Used |
Bits [3:2]
Control B Run-time Ramp Select |
Bits [1:0]
Control A Run-time Ramp Select |
|---|---|---|
| Reserved | 00 = Control A/B Runtime Ramp Times (default)
01 = Control B Start-up/Shutdown Ramp Times 1x = 0 µs Ramp Time |
00 = Control A/B Runtime Ramp Times (default)
01 = Control A Start-up/Shutdown Ramp Times 1x = 0 µs Ramp Time |
| Bits [7:4]
Not Used |
Bit [3]
Control B Dither Disable |
Bit [2]
Control A Dither Disable |
Bit [1]
Not Used |
Bit [0]
Control A/B Mapping Mode |
|---|---|---|---|---|
| Reserved | 0 Enable (default)
1 Disable |
0 Enable (default)
1 Disable |
Reserved | 0 Exponential (default)
1 Linear |
| Bits [7:5]
Not Used |
Bits [4:0]
Control A, B Full-Scale Current Select Bits |
|---|---|
| Reserved | 00000 = 5 mA |
| 10011 = 20.2 mA (default) | |
| 11111 = 29.8 mA
(0.8 mA steps, FS = 5 + code * 0.8 mA) |
| Bits [7:3]
Not Used |
Bit [2]
HVLED3 Feedback Enable |
Bit [1]
HVLED2 Feedback Enable |
Bit [0]
HVLED1 Feedback Enable |
|---|---|---|---|
| Reserved | 0 = LED anode is NOT CONNECTED to COUT
1 = LED anode is CONNECTED to COUT (default) |
0 = LED anode is NOT CONNECTED to COUT
1 = LED anode is CONNECTED to COUT (default) |
0 = LED anode is NOT CONNECTED to COUT
1 = LED anode is CONNECTED to COUT (default) |
| Bits [7:5]
Not Used |
Bit [4]
Auto-Headroom Enable |
Bit [3]
Auto-Frequency Enable |
Bits [2:1]
Boost OVP Select |
Bit [0]
Boost Frequency Select |
|---|---|---|---|---|
| Reserved | 0 = Disable (default)
1 = Enable |
0 = Disable (default)
1 = Enable |
00 = 16 V (default)
01 = 24 V 10 = 32 V 11 = 40 V |
0 = 500 kHz (default)
1 = 1 MHz |
| Bits [7:0] |
|---|
| Auto-Frequency Threshold (default = 11001111) |
| Bits [7:4]
Not Used |
Bit [3]
PWM Zero Detection Enable |
Bit [2]
PWM Polarity |
Bit [1]
Control B PWM Enable |
Bit [0]
Control A PWM Enable |
|---|---|---|---|---|
| Reserved | 0 = Disable
1 = Enable (default) |
0 = Active Low
1 = Active High (default) |
0 = Disable (default)
1 = Enable |
0 = Disable (default)
1 = Enable |
| Bits [7:3]
Not Used |
Bits [2:0]
Control A Brightness [2:0] |
|---|---|
| Reserved | Brightness LSB |
| Bits [7:0]
Control A Brightness [11:3] |
|---|
| Brightness MSB
(LED current ramping does not start until the MSB is written, LSB must always be written before MSB) |
| Bits [7:3]
Not Used |
Bits [2:0]
Control B Brightness [2:0] |
|---|---|
| Reserved | Brightness LSB |
| Bits [7:0]
Control B Brightness [11:3] |
|---|
| Brightness MSB
(LED current ramping does not start until the MSB is written, LSB must always be written before MSB) |
| Bit [7:2]
Not Used |
Bit [1]
Control B Enable |
Bit [0]
Control A Enable |
|||||
|---|---|---|---|---|---|---|---|
| Reserved | 0 = Disable (default)
1 = Enable |
0 = Disable (default)
1 = Enable |
|||||
| Bits [7:3]
Not Used |
Bit [2]
HVLED3 Open |
Bit [1]
HVLED2 Open |
Bit [0]
HVLED1 Open |
|---|---|---|---|
| Reserved | 0 = Normal Operation
1 = Open |
0 = Normal Operation
1 = Open |
0 = Normal Operation
1 = Open |
| Bits [7:3]
Not Used |
Bit [2]
HVLED3 Short |
Bit [1]
HVLED2 Short |
Bit [0]
HVLED1 Short |
|---|---|---|---|
| Reserved | 0 = Normal Operation
1 = Short |
0 = Normal Operation
1 = Short |
0 = Normal Operation
1 = Short |
| Bits [7:2]
Not Used |
Bit [1]
Short Faults Enable |
Bit [0]
Open Faults Enable |
|---|---|---|
| Reserved | 0 = Disable (default)
1 = Enable |
0 = Disable (default)
1 = Enable |