SLCS005AE October 1979 – November 2020 LM193 , LM2903 , LM2903B , LM2903V , LM293 , LM293A , LM393 , LM393A , LM393B
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tresponse | Propagation delay time, high-to-low; TTL input signal (1) | TTL input with Vref = 1.4V | 300 | ns | ||
tresponse | Propagation delay time, high-to-low; Small scale input signal (1) | Input overdrive = 5mV, Input step = 100mV | 1000 | ns |