SLCS005AE October 1979 – November 2020 LM193 , LM2903 , LM2903B , LM2903V , LM293 , LM293A , LM393 , LM393A , LM393B
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOIC, VSSOP, PDIP, SO, DDF and TSSOP | DSG | |||
1OUT | 1 | 1 | Output | Output pin of comparator 1 | |
1IN– | 2 | 2 | Input | Negative input pin of comparator 1 | |
1IN+ | 3 | 3 | Input | Positive input pin of comparator 1 | |
GND | 4 | 4 | — | Ground | |
2IN+ | 5 | 5 | Input | Positive input pin of comparator 2 | |
2IN- | 6 | 6 | Input | Negative input pin of comparator 2 | |
2OUT | 7 | 7 | Output | Output pin of comparator 2 | |
VCC | 8 | 8 | — | Positive Supply | |
Thermal Pad | — | PAD | — | Connect directly to GND pin |