SLCS005AE October 1979 – November 2020 LM193 , LM2903 , LM2903B , LM2903V , LM293 , LM293A , LM393 , LM393A , LM393B
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage Range | 0 V to Vsup-2 V |
Supply Voltage | 4.5 V to VCC maximum |
Logic Supply Voltage | 0 V to VCC maximum |
Output Current (RPULLUP) | 1 µA to 4 mA |
Input Overdrive Voltage | 100 mV |
Reference Voltage | 2.5 V |
Load Capacitance (CL) | 15 pF |