SNVS961F April 2013 – October 2026 LM5023
PRODUCTION DATA
The COMP pin is the input to the pulse width modulator, and skip cycle comparators. There is an internal pull up resistance of 42kΩ on the COMP pin. Traces from the optocoupler to the COMP pin must have minimal loop area. It is recommended to shield the COMP trace with ground planes to minimize noise pick up. If a capacitor connects to COMP and GND, use short traces.