over operating free-air temperature range (unless otherwise noted)(1)(2)
|
MIN |
MAX |
UNIT |
| IQR |
Negative
injection current when the QR pin is being driven below ground |
|
4 |
mA |
| VSD |
Maximum
voltage |
–0.3 |
45 |
V |
| IVSD |
VSD clamp
continuous current |
|
500 |
µA |
| VIN |
Voltage
range |
SS, COMP, QR |
–0.3 |
7 |
V |
| CS |
–0.3 |
1.25 |
V |
| OUT |
Gate-drive
voltage at DRV |
–0.3 |
Self-limiting |
V |
| IOUT |
Peak OUT
current, source |
|
0.3 |
A |
| IOUT |
Peak OUT
current sink |
|
0.7 |
A |
| VCC |
Bias supply
voltage |
–0.3 |
16 |
V |
| TJ |
Operating
junction temperature |
–40 |
125 |
°C |
| Tstg |
Storage
temperature |
–55 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause
permanent device damage. Absolute Maximum Ratings do not imply functional operation
of the device at these or any other conditions beyond those listed under Recommended
Operating Conditions. If used outside the Recommended Operating Conditions but
within the Absolute Maximum Ratings, the device may not be fully functional, and this
may affect device reliability, functionality, performance, and shorten the device
lifetime.
(2) The input negative-voltage and output voltage ratings may be exceeded
if the input and output current ratings are observed.