SNVS532D October 2007 – August 2020 LM5067
PRODUCTION DATA
PARAMETER | TETS CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input | ||||||
VZ | Operating voltage, VCC – VEE | ICC = 2 mA, UVLO = 5V | 12.35 | 13 | 13.65 | V |
ICC-EN | Internal operating current, enabled | VCC-VEE = 11V, UVLO = 5V | 0.8 | 1 | mA | |
ICC-DIS | Internal operating current, disabled | VCC-VEE = 11V, UVLO = 2V | 480 | 660 | µA | |
PORIT | Threshold voltage to start insertion timer | VCC-VEE increasing | 7.7 | 8.2 | V | |
POREN | Threshold voltage to enable all functions | VCC-VEE increasing | 8.4 | 8.7 | V | |
POREN-HYS | POREN hysteresis | VCC-VEE decreasing | 125 | mV | ||
OUT Pin | ||||||
IOUT-EN | OUT bias current, enabled | OUT = VEE, Normal operation | 0.1 | µA | ||
IOUT-DIS | OUT bias current, disabled | Disabled, OUT = VEE + 48V | 50 | |||
SENSE Pin | ||||||
ISNS-EN | SENSE bias current, enabled | OUT = VEE, Normal operation | -6 | µA | ||
ISNS-DIS | SENSE bias current, disabled | Disabled, OUT = VEE + 48V | -50 | |||
UVLO, OVLO Pins | ||||||
UVLOTH | UVLO threshold | 2.45 | 2.5 | 2.55 | V | |
UVLOHYS | UVLO hysteresis current | UVLO = VEE + 2V | 10 | 22 | 34 | µA |
UVLOBIAS | UVLO bias current | UVLO = VEE + 5V | 1 | µA | ||
OVLOTH | OVLO threshold | 2.43 | 2.5 | 2.57 | V | |
OVLOHYS | OVLO hysteresis current | OVLO = VEE+2.8V | -34 | -22 | -10 | µA |
OVLOBIAS | OVLO bias current | OVLO = VEE + 2.4V | 1 | µA | ||
Gate Control (GATE Pin) | ||||||
IGATE | Source current | Normal Operation | -72 | -52 | -32 | µA |
Sink current | UVLO < 2.5V | 1.9 | 2.2 | 2.68 | mA | |
SENSE - VEE =150 mV or VCC - VEE < PORIT, VGATE = 5V | 45 | 110 | 200 | |||
VGATE | Gate output voltage in normal operation | GATE-VEE voltage | VZ | V | ||
Current Limit | ||||||
VCL | Threshold voltage | SENSE - VEE voltage | 44 | 50 | 56 | mV |
Circuit Breaker | ||||||
VCB | Threshold voltage | SENSE - VEE voltage | 70 | 100 | 130 | mV |
Power Limit (PWR Pin) | ||||||
PWRLIM | Power limit sense voltage (SENSE - VEE) | OUT - SENSE = 24V, RPWR = 75 kΩ | 16.5 | 22 | 27.5 | mV |
IPWR | PWR pin current | VPWR = 2.5V | -23 | µA | ||
Timer (TIMER Pin) | ||||||
VTMRH | Upper threshold | 3.76 | 4 | 4.16 | V | |
VTMRL | Lower threshold | Restart cycles (LM5067-2) | 1.18 | 1.25 | 1.32 | V |
End of 8th cycle (LM5067-2) | 0.3 | V | ||||
Re-enable threshold (LM5067-1) | 0.3 | V | ||||
ITIMER | Insertion time current | TIMER pin = 2V | -9.5 | -6 | -2.5 | µA |
Sink current, end of insertion time | TIMER pin = 2V | 1.2 | 1.55 | 1.9 | mA | |
Fault detection current | TIMER pin = 2V | -140 | -95 | -44 | µA | |
Sink current, end of fault time | 0.9 | 2.5 | 4.25 | µA | ||
DCFAULT | Fault Restart Duty Cycle | LM5067-2 | 0.5% | |||
Power Good (PGD Pin) | ||||||
PGDTH | Threshold measured at OUT - SENSE | Decreasing | 1.162 | 1.23 | 1.285 | V |
Increasing, relative to decreasing threshold | 1.143 | 1.25 | 1.325 | |||
PGDVOL | Output low voltage | ISINK = 2 mA | 60 | 150 | mV | |
PGDIOH | Off leakage current | VPGD = 80V | 5 | µA |