|
VALUE |
UNIT |
| V(ESD) |
Electrostatic discharge |
Human-body model
(HBM), per ANSI/ESDA/JEDEC JS-001(1)(3) |
±2000 |
V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) |
±750 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
(3) The human body model is a 100-pF capacitor discharged through a 1.5-kΩ resistor into each pin. 2-kV rating for all pins
except VIN which is rated for 1.5 kV.