SNVSC55 September 2025 LM51770-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 9-1 shows the intended input, output, and performance parameters for a typical design example.
| Parameter | Value |
|---|---|
| VI minimum | 6V |
| VI typical = VI start-up | 13.5V |
| VI maximum | 36V |
| VO nominal | 16V |
| PO maximum | 128W |