SNVSCL2A December 2024 – August 2025 LM51770 , LM517701
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LM51770x provides a slope compensation pin to enable stable operation and the best transient performance over a wide operating range. According to peak current mode control theory, slope compensation is required at operation with duty cycle greater than 50%. The value for the resistor on the SLOPE pin is calculated with Equation 12.
During the design process, consider the following guidelines for the slope compensation:
where