SNVSCL2A December 2024 – August 2025 LM51770 , LM517701
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The resistor selection on the CFG pin is read and latched during the power-up sequence of the device. Do not change the selection until the voltage on the EN or UVLO reaches the falling threshold or VCC voltage drops below the VT-(VCC) threshold. Table 8-1 shows the possible device configurations versus the different resistor values on the CFG pin.
| # | R(CFG) / kΩ | DRSS | SCP – Hiccup Mode | PSM Entry Threshold | Current Limit |
|---|---|---|---|---|---|
| 1 | 0 | DISABLED | DISABLED | 10% | DISABLED |
| 2 | 0.511 | ENABLED | DISABLED | ||
| 3 | 1.15 | DISABLED | ENABLED | ||
| 4 | 1.9 | ENABLED | ENABLED | ||
| 5 | 2.7 | DISABLED | DISABLED | 10% | ENABLED |
| 6 | 3.8 | ENABLED | DISABLED | ||
| 7 | 5.1 | DISABLED | ENABLED | ||
| 8 | 6.5 | ENABLED | ENABLED | ||
| 9 | 8.3 | DISABLED | DISABLED | 15% | DISABLED |
| 10 | 10.5 | ENABLED | DISABLED | ||
| 11 | 13.3 | DISABLED | ENABLED | ||
| 12 | 16.2 | ENABLED | ENABLED | ||
| 13 | 20.5 | DISABLED | DISABLED | 15% | ENABLED |
| 14 | 24.9 | ENABLED | DISABLED | ||
| 15 | 30.1 | DISABLED | ENABLED | ||
| 16 | 36.5 | ENABLED | ENABLED |