SNVSCL2A December 2024 – August 2025 LM51770 , LM517701
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The integrated peak current sensor enables a low inductive sensing. The sensor is located in series with the main inductor and also monitors the peak inductor current under all operation modes (boost, buck-boost and buck) as well as for both current directions, that is, the bi-directional operation.
As the integrated sensor supports high bandwidth signals a differential mode filter adopted to the selected operating point is recommended for best performance. For most applications we recommend a resistor value for R(DIFF1/2) of 10Ω. Use the equation below to determine the filter capacitor:
Set the differential filter to a 10th of the minimum on-time of Buck or Boost mode.
Current sense resistors consist a parasitic inductance based on geometry and the selected component vendors design. If the desired application requires high currents, reduce the impact of the external component parasitic by placing multiple sense resistors in parallel.