SNVSCL2A December 2024 – August 2025 LM51770 , LM517701
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In buck mode, the input capacitor supplies high ripple current. The RMS current in the input capacitor is given by:
The maximum RMS current occurs at D = 0.5, which gives ICIN(RMS) = IOUT / 2 = 4.0 A. Use a combination of ceramic and bulk capacitors to provide a short path for high di/dt current and to reduce the input voltage ripple. The complete schematic in Figure 9-1 shows a good starting point for CIN for typical applications.