SNOSDB8A June   2021  – December 2021 LM74701-Q1
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Input Voltage
      2. 8.3.2 Charge Pump
      3. 8.3.3 Gate Driver
      4. 8.3.4 Enable
      5. 8.3.5 Battery Voltage Monitoring (SW)
    4. 8.4 Device Functional Modes
      1. 8.4.1 Shutdown Mode
      2. 8.4.2 Conduction Mode
        1. 8.4.2.1 Regulated Conduction Mode
        2. 8.4.2.2 Full Conduction Mode
        3. 8.4.2.3 VDS Clamp Mode
      3. 8.4.3 Reverse Current Protection Mode
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Design Considerations
        2. 9.2.2.2 MOSFET Selection
        3. 9.2.2.3 Charge Pump VCAP (CVCAP) and Input Capacitance (CIN)
        4. 9.2.2.4 Output Capacitance (COUT)
      3. 9.2.3 Application Curves
    3. 9.3 What to Do and What Not to Do
    4. 9.4 OR-ing Application Configuration
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Input Pins ANODE to GND –(VCLAMP–1) 65 V
SW, EN to GND, V(ANODE) > 0 V –0.3 65 V
EN to GND, V(ANODE) ≤ 0 V V(ANODE) (65 + V(ANODE)) V
SW to GND, V(ANODE) ≤ 0 V V(ANODE) (0.3 + V(ANODE)) V
ISW –1 10 mA
Output Pins GATE to ANODE –0.3 15 V
VCAP to ANODE –0.3 15 V
Output to Input Pins CATHODE to ANODE –5 VCLAMP V
Operating junction temperature(2) –40 150 °C
Storage temperature, Tstg –40 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
High junction temperatures degrade operating lifetimes. Operating lifetime is de-rated for junction temperatures greater than 125°C.