SNLS568D March 2017 – May 2020 LMH1228
PRODUCTION DATA.
SDI_OUT1 and SDI_OUT2 are designed for transmission across 75-Ω single-ended impedance. The nominal SDI cable driver output amplitude (VOD) is 800 mVp-p single-ended. In the presence of long output cable lengths or crosstalk, the SDI_VOD pin can be used to optimize the cable driver output with respect to the nominal amplitude. Table 7 details VOD settings that can be applied to both SDI_OUT1 and SDI_OUT2. The SDI_VOD pin can be overridden through register control. In addition, the nominal VOD amplitude can be changed by register control. For more information, refer to the LMH1228 and LMH1208 Programming Guide (SNAU206).
SDI_VOD | DESCRIPTION |
---|---|
H | about +5% of nominal |
F | 800 mVp-p (nominal) |
R | about +10% of nominal |
L | about –5% of nominal |