SNAS784B March 2019 – August 2019 LMK00804B-Q1
PRODUCTION DATA.
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| CLK_EN | 4 | I, PU | Synchronous clock enable input. CLK_EN must be held low until a valid reference clock is provided. Typically connected to VDD with an external 1-kΩ pullup. When unused, leave floating.
0 = Outputs are forced to logic low state 1 = Outputs are enabled with LVCMOS/LVTTL levels |
| CLK_N | 6 | I, PD, PU | Inverting differential clock input with internal 51-kΩ (typ) pullup resistor to VDD and internal 51-kΩ (typ) pulldown resistor to GND. Typically connected to the inverting clock input. When unused, leave floating. Internally biased to VDD/2 when left floating. |
| CLK_P | 5 | I, PD | Noninverting differential clock input with internal 51-kΩ (typ) pulldown resistor to GND. Typically connected to the noninverting clock input. A single-ended clock input can also be connected to CLK_P. When unused, leave floating. |
| CLK_SEL | 7 | I, PU | Clock select input. Typically connected to VDD with an external 1-kΩ pullup. When unused, leave floating.
0 = Select LVCMOS_CLK (pin 8) 1 = Select CLK_P, CLK_N (pins 5, 6) |
| GND | 1, 9, 13 | G | Power supply ground. |
| LVCMOS_CLK | 8 | I, PD | Single-ended clock input with internal 51-kΩ (typ) pulldown resistor to GND. Typically connected to a single-ended clock input. When unused, leave floating. Accepts LVCMOS/LVTTL levels. |
| NC | 2 | NC | No connect pin. Typically left floating. Do not connect to GND. |
| Q0 | 16 | O | Single-ended clock outputs with LVCMOS/LVTTL levels at 7-Ω output impedance. Typically connected to a receiver with a 43-Ω series termination. When unused, leave floating. |
| Q1 | 14 | ||
| Q2 | 12 | ||
| Q3 | 10 | ||
| VDD | 3 | P | Power supply terminal. Typically connected to a 3.3-V supply. The VDD pin is typically connected GND with an external 0.1-uF capacitor. |
| VDDO | 11, 15 | P | Output supply terminals. Typically connected to a 3.3-V, 2.5-V, 1.8-V, or 1.5-V supply. The VDDO pins are typically connected GND with external 0.1-uF capacitors. |