SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
Adding an external VCO is possible using the CLKin1/Fin input port. The input may be single-ended or differential. At high frequency the input impedance to Fin is low, so a resistive pad is recommended for matching.
| FIELD | REGISTER
ADDRESS |
FUNCTION | VALUE | SELECTED VALUE |
|---|---|---|---|---|
| PLL1_NCLK_MUX | 0x13F | Selects the input to the PLL1 N divider | X | Don't care |
| PLL2_NCLK_MUX | 0x13F | Selects the input to the PLL2 N divider | 0 | PLL2_P |
| FB_MUX_EN | 0x13F | Enables the feedback mux. | 0 | Disabled |
| FB_MUX | 0x13F | Selects the output of the feedback mux. | X | Don't care |
| OSCin_PD | 0x140 | Powers down the OSCin port. | 0 | Powered up |
| VCO_LDO_PD | 0x140 | Powers down the VCO LDO. | 1 | Powered down |
| VCO_PD | 0x140 | Powers down the VCO. | 1 | Powered down |
| PLL1_PD | 0x140 | Powers down PLL1. | 1 | Powered down |
| CLKin0_OUT_MUX | 0x147 | Selects where the output of CLKin0 is directed. | X | Don't care |
| CLKin1_OUT_MUX | 0x147 | Selects where the output of CLKin1 is directed. | 0 | Fin |
| VCO_MUX | 0x138 | Selects the VCO 0, 1 or an external VCO | 2 | External VCO |