SNAS947 May 2025 LMK1C1102A , LMK1C1103A , LMK1C1104A , LMK1C1106A , LMK1C1108A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Asynchronous output enable immediately turns on the output when 1G pin is pulled high with minimum delay specified in Section 6 compared to synchronous enable which relies on the input clock cycle to synchronize the outputs before enabling.
Asynchronous output enable is useful in applications like 1PPS where fast output enable is necessary. With 1G pin assertion, outputs are activated immediately compared to synchronous output enable. This feature is also useful for other SYNC signal applications where extra delay is unwanted.
Another useful feature for asynchronous output is using static "High" or "Low" signal during power up. Asynchronous output enable devices are not bound with input clock edges so if the clock input is static "High" the outputs follow the input and go "High" during power up. See Section 4 for available output enable options from TI.