SNAS822B september 2021 – june 2023 LMK1D2102 , LMK1D2104
PRODUCTION DATA
The output banks of the LMK1D210x can be selected through the control pin (see Table 9-1). Unused inputs and outputs can be left floating to reduce overall component cost. Both AC- and DC-coupling schemes can be used with the LMK1D210x to provide greater system flexibility.
EN | CLOCK OUTPUTS |
---|---|
0 | All outputs disabled (static "0") |
1 | OUT0, OUT1… OUT[(N/2)-1] enabled and OUT[N/2]…OUT[-1] disabled. Example: LMK1D2102 (OUT0, OUT1 enabled, OUT2, OUT3 disabled |
Open | All outputs enabled |